20164430
20164430
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 125.0622 |
| 10 - 19 | £ 112.557 |
| 20 - 49 | £ 106.3044 |
| 50 - 99 | £ 100.0518 |
| 100 + | £ 87.5466 |
| Rail Type | Standard |
|---|---|
| Rail size | 30.0 |
| l1 | 840.0 |
| h1 | 22.8 |
| l2 | 80.0 |
| w1 | 28.0 |
| l3 | 20.0 |
| h2 | 12.0 |
| For screws | M8 |
| d1 | 9.0 |
| d2 | 14.0 |
| Weight kg | 4.37 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue