20163907
20163907
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 151.1232 |
| 10 - 19 | £ 136.0068 |
| 20 - 49 | £ 128.4588 |
| 50 - 99 | £ 120.9006 |
| 100 + | £ 105.7842 |
| Rail Type | Standard |
|---|---|
| Rail size | 25.0 |
| l1 | 1060.0 |
| h1 | 19.2 |
| l2 | 60.0 |
| w1 | 23.0 |
| l3 | 20.0 |
| h2 | 9.0 |
| For screws | M6 |
| d1 | 7.0 |
| d2 | 11.0 |
| Weight kg | 3.82 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue