| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 321.9324 |
| 10 - 19 | £ 289.7412 |
| 20 - 49 | £ 273.6456 |
| 50 - 99 | £ 257.55 |
| 100 + | £ 225.3486 |
| Rail Type | Standard |
|---|---|
| Rail size | 20.0 |
| l1 | 2680.0 |
| h1 | 16.3 |
| l2 | 60.0 |
| w1 | 20.0 |
| l3 | 20.0 |
| h2 | 8.5 |
| For screws | M5 |
| d1 | 6.0 |
| d2 | 9.5 |
| Weight kg | 6.97 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue