20162832
20162832
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 251.1036 |
| 10 - 19 | £ 225.9912 |
| 20 - 49 | £ 213.435 |
| 50 - 99 | £ 200.8788 |
| 100 + | £ 175.7766 |
| Rail Type | Standard |
|---|---|
| Rail size | 15.0 |
| l1 | 2380.0 |
| h1 | 13.0 |
| l2 | 60.0 |
| w1 | 15.0 |
| l3 | 20.0 |
| h2 | 6.0 |
| For screws | M4 |
| d1 | 4.5 |
| d2 | 7.5 |
| Weight kg | 3.33 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue