Menu Search

Linear Carriages - Closed

In production

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.
Series Code: SRL1751, SRL1750

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol H6 h1 Ball Cage Material d3 l1 Carriage Style d2 View
£ 26.163 - £ 37.3728 Request the lead time here
20.0
41.0
Stainless
5.2
53.0
Normal
M6x12
£ 25.959 - £ 37.0872 Request the lead time here
25.0
51.5
Stainless
6.8
67.0
Normal
M8x18
£ 49.623 - £ 70.89 Request the lead time here
12.0
30.0
Stainless
4.3
39.0
Normal
M5x10
£ 56.4366 - £ 80.6208 Request the lead time here
16.0
38.5
Resin
4.3
89.0
Long
M5x12
£ 31.6404 - £ 45.1962 Request the lead time here
12.0
30.0
Resin
4.3
77.0
Long
M5x10
£ 28.6008 - £ 40.8612 Request the lead time here
8.0
22.0
Stainless
3.4
58.0
Long
M4x8
£ 30.4572 - £ 43.503 Request the lead time here
8.0
22.0
Resin
3.4
58.0
Long
M4x8
£ 58.2012 - £ 83.1402 Request the lead time here
16.0
38.5
Stainless
4.3
44.0
Normal
M5x12
£ 37.128 - £ 53.04 Request the lead time here
25.0
51.5
Resin
6.8
67.0
Standard
M8x18
£ 19.839 - £ 28.3458 Request the lead time here
20.0
41.0
Resin
5.2
53.0
Standard
M6x12
£ 33.711 - £ 48.1644 Request the lead time here
8.0
22.0
Resin
3.4
14.4
Short
M4x8
£ 22.5726 - £ 32.2524 Request the lead time here
20.0
41.0
Resin
5.2
106.0
Long
M6x12
£ 114.3216 - £ 163.3224 Request the lead time here
8.0
22.0
Stainless
3.4
14.4
Short
M4x8
£ 45.594 - £ 65.127 Request the lead time here
12.0
30.0
Stainless
4.3
20.3
Short
M5x10
£ 59.9658 - £ 85.6596 Request the lead time here
20.0
41.0
Stainless
5.2
28.3
Short
M6x12
£ 75.7146 - £ 108.1608 Request the lead time here
25.0
51.5
Stainless
6.8
136.0
Long
M8x18
£ 23.817 - £ 34.017 Request the lead time here
40.0
78.0
Resin
8.6
90.0
Standard
M10x25
£ 20.0022 - £ 28.5804 Request the lead time here
8.0
22.0
Resin
3.4
58.0
Long
M4x8
£ 17.8908 - £ 25.5612 Request the lead time here
30.0
59.5
Resin
6.8
76.0
Standard
M8x18
£ 66.7386 - £ 95.3394 Request the lead time here
20.0
41.0
Resin
5.2
106.0
Long
M6x12
  • of 3
Linear Carriage 53.0 M6x12 54.0 Aluminium

20262754

Price Range
£ 37.3728 - £ 26.163

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage 67.0 M8x18 76.0 Aluminium

20262822

Price Range
£ 37.0872 - £ 25.959

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    25.0
  • l1
    67.0
  • d2
    M8x18
Linear Carriage 39.0 M5x10 44.0 Aluminium

20262785

Price Range
£ 70.89 - £ 49.623

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage 89.0 M5x12 50.0 Aluminium

20262877

Price Range
£ 80.6208 - £ 56.4366

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    89.0
  • d2
    M5x12
Linear Carriage 77.0 M5x10 44.0 Aluminium

20262792

Price Range
£ 45.1962 - £ 31.6404

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage 58.0 M4x8 34.0 Aluminium

20262914

Price Range
£ 40.8612 - £ 28.6008

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage 58.0 M4x8 34.0 Aluminium

20262815

Price Range
£ 43.503 - £ 30.4572

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage 44.0 M5x12 50.0 Aluminium

20262761

Price Range
£ 83.1402 - £ 58.2012

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    16.0
  • l1
    44.0
  • d2
    M5x12
Linear Carriage 67.0 M8x18 76.0 Aluminium

20262839

Price Range
£ 53.04 - £ 37.128

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    67.0
  • d2
    M8x18
Linear Carriage 53.0 M6x12 54.0 Aluminium

20262778

Price Range
£ 28.3458 - £ 19.839

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage 14.4 M4x8 34.0 Aluminium

20262938

Price Range
£ 48.1644 - £ 33.711

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage 106.0 M6x12 54.0 Aluminium

20262983

Price Range
£ 32.2524 - £ 22.5726

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12
Linear Carriage 14.4 M4x8 34.0 Aluminium

20263034

Price Range
£ 163.3224 - £ 114.3216

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263027

Price Range
£ 65.127 - £ 45.594

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 28.3 M6x12 54.0 Aluminium

20263089

Price Range
£ 85.6596 - £ 59.9658

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage 136.0 M8x18 76.0 Aluminium

20262945

Price Range
£ 108.1608 - £ 75.7146

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    25.0
  • l1
    136.0
  • d2
    M8x18
Linear Carriage 90.0 M10x25 102.0 Aluminium

20262860

Price Range
£ 34.017 - £ 23.817

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    90.0
  • d2
    M10x25
Linear Carriage 58.0 M4X8 34.0 Aluminium

20262891

Price Range
£ 28.5804 - £ 20.0022

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage 76.0 M8x18 78.0 Aluminium

20262808

Price Range
£ 25.5612 - £ 17.8908

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    76.0
  • d2
    M8x18
Linear Carriage 106.0 M6x12 54.0 Aluminium

20262853

Price Range
£ 95.3394 - £ 66.7386

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12