Quantity | Unit price |
---|---|
1 - 9 | £ 39.53 |
10 - 19 | £ 35.58 |
20 - 49 | £ 33.60 |
50 - 99 | £ 31.62 |
100 + | £ 27.67 |
Carriage Style | Normal |
---|---|
Ball Cage Material | Resin |
d1 tol H6 | 25.0 |
l1 | 67.0 |
d2 | M8x18 |
d3 | 6.8 |
h1 | 51.5 |
h2 | 41.0 |
h3 | 550.0 |
Weight g | 12.0 |
h4 | 26.0 |
l2 ±02 | 50.0 |
w1 | 76.0 |
w2 ±02 | 54.0 |
w3 | 38.0 |
w4 | 11.0 |
Dyn. load C max. N | 980.0 |
Static load C0 max. N | 1560.0 |
Body Material | Aluminium |
Bearing Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue