| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 22.5522 |
| 10 - 19 | £ 20.298 |
| 20 - 49 | £ 19.1658 |
| 50 - 99 | £ 18.0438 |
| 100 + | £ 15.7896 |
| Carriage Style | Standard |
|---|---|
| Ball Cage Material | Resin |
| d1 tol H6 | 16.0 |
| l1 | 44.0 |
| d2 | M5x12 |
| d3 | 4.3 |
| h1 | 38.5 |
| h2 | 32.5 |
| h3 | 9.0 |
| Weight g | 180.0 |
| h4 | 19.0 |
| l2 ±02 | 34.0 |
| w1 | 50.0 |
| w2 ±02 | 36.0 |
| w3 | 25.0 |
| w4 | 7.0 |
| Dyn. load C max. N | 770.0 |
| Static load C0 max. N | 1170.0 |
| Body Material | Aluminium |
| Bearing Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue