| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 40.188 |
| 10 - 19 | £ 36.1692 |
| 20 - 49 | £ 34.1598 |
| 50 - 99 | £ 32.1504 |
| 100 + | £ 28.1316 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Carriage Style | Normal |
|---|---|
| Ball Cage Material | Stainless |
| d1 tol H6 | 8.0 |
| l1 | 30.0 |
| d2 | M4x8 |
| d3 | 3.4 |
| h1 | 22.0 |
| h2 | 18.0 |
| h3 | 60.0 |
| Weight g | 6.0 |
| h4 | 11.0 |
| l2 ±02 | 18.0 |
| w1 | 34.0 |
| w2 ±02 | 24.0 |
| w3 | 17.0 |
| w4 | 5.0 |
| Dyn. load C max. N | 260.0 |
| Static load C0 max. N | 400.0 |
| Body Material | Aluminium |
| Bearing Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue