20263188
20263188
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 141.372 |
| 10 - 19 | £ 127.2348 |
| 20 - 49 | £ 120.1662 |
| 50 - 99 | £ 113.0976 |
| 100 + | £ 98.9604 |
| Carriage Style | Short |
|---|---|
| Ball Cage Material | Resin |
| d1 tol H6 | 50.0 |
| l1 | 72.3 |
| d2 | M10x25 |
| d3 | 8.6 |
| h1 | 102.0 |
| h2 | 80.0 |
| h3 | 24.0 |
| Weight g | 1900.0 |
| h4 | 52.0 |
| w1 | 122.0 |
| w2 ±02 | 100.0 |
| w3 | 61.0 |
| w4 | 11.0 |
| Dyn. load C max. N | 3820.0 |
| Static load C0 max. N | 7930.0 |
| Body Material | Aluminium |
| Bearing Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue