Quantity | Unit price |
---|---|
1 - 9 | £ 116.42 |
10 - 19 | £ 104.78 |
20 - 49 | £ 98.96 |
50 - 99 | £ 93.14 |
100 + | £ 81.49 |
Carriage Style | Short |
---|---|
Ball Cage Material | Resin |
d1 tol H6 | 8.0 |
l1 | 14.4 |
d2 | M4x8 |
d3 | 3.4 |
h1 | 22.0 |
h2 | 18.0 |
h3 | 6.0 |
Weight g | 40.0 |
h4 | 11.0 |
w1 | 34.0 |
w2 ±02 | 24.0 |
w3 | 17.0 |
w4 | 5.0 |
Dyn. load C max. N | 260.0 |
Static load C0 max. N | 400.0 |
Body Material | Aluminium |
Bearing Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue