| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 100.725 |
| 10 - 19 | £ 90.6576 |
| 20 - 49 | £ 85.6188 |
| 50 - 99 | £ 80.58 |
| 100 + | £ 70.5126 |
| Carriage Style | Long |
|---|---|
| Ball Cage Material | Resin |
| d1 tol H6 | 30.0 |
| l1 | 154.0 |
| d2 | M8x18 |
| d3 | 6.8 |
| h1 | 59.5 |
| h2 | 49.0 |
| h3 | 15.0 |
| Weight g | 1525.0 |
| h4 | 30.0 |
| l2 ±02 | 132.0 |
| w1 | 78.0 |
| w2 ±02 | 58.0 |
| w3 | 39.0 |
| w4 | 10.0 |
| Dyn. load C max. N | 2490.0 |
| Static load C0 max. N | 5480.0 |
| Body Material | Aluminium |
| Bearing Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue