Quantity | Unit price |
---|---|
1 - 9 | £ 43.93 |
10 - 19 | £ 39.54 |
20 - 49 | £ 37.34 |
50 - 99 | £ 35.14 |
100 + | £ 30.75 |
Carriage Style | Long |
---|---|
Ball Cage Material | Resin |
d1 tol H6 | 40.0 |
l1 | 180.0 |
d2 | M10x25 |
d3 | 8.6 |
h1 | 78.0 |
h2 | 62.0 |
h3 | 20.0 |
Weight g | 3400.0 |
h4 | 40.0 |
l2 ±02 | 150.0 |
w1 | 102.0 |
w2 ±02 | 80.0 |
w3 | 51.0 |
w4 | 11.0 |
Dyn. load C max. N | 3440.0 |
Static load C0 max. N | 802030 |
Body Material | Aluminium |
Bearing Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue