| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 91.137 |
| 10 - 19 | £ 82.0284 |
| 20 - 49 | £ 77.469 |
| 50 - 99 | £ 72.9096 |
| 100 + | £ 63.801 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Carriage Style | Long |
|---|---|
| Ball Cage Material | Stainless |
| d1 tol H6 | 20.0 |
| l1 | 106.0 |
| d2 | M6x12 |
| d3 | 5.2 |
| h1 | 41.0 |
| h2 | 35.0 |
| h3 | 490.0 |
| Weight g | 11.0 |
| h4 | 21.0 |
| l2 ±02 | 90.0 |
| w1 | 54.0 |
| w2 ±02 | 40.0 |
| w3 | 27.0 |
| w4 | 7.0 |
| Dyn. load C max. N | 1370.0 |
| Static load C0 max. N | 2740.0 |
| Body Material | Aluminium |
| Bearing Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue