20262846
20262846
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 42.5442 |
| 10 - 19 | £ 38.2908 |
| 20 - 49 | £ 36.159 |
| 50 - 99 | £ 34.0374 |
| 100 + | £ 29.784 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Carriage Style | Long |
|---|---|
| Ball Cage Material | Resin |
| d1 tol H6 | 25.0 |
| l1 | 136.0 |
| d2 | M8x18 |
| d3 | 6.8 |
| h1 | 51.5 |
| h2 | 41.0 |
| h3 | 1100.0 |
| Weight g | 12.0 |
| h4 | 26.0 |
| l2 ±02 | 119.0 |
| w1 | 76.0 |
| w2 ±02 | 54.0 |
| w3 | 38.0 |
| w4 | 11.0 |
| Dyn. load C max. N | 1560.0 |
| Static load C0 max. N | 3120.0 |
| Body Material | Aluminium |
| Bearing Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue