Menu Search

Lifting Eye Bolts - Male

In production

These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.

It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a threaded shank and a looped eye at the top.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4043A2, SRP4040

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
£ 5.2734 - £ 10.5468 Request the lead time here
36.0
316 Stainless Steel
M8
Coarse
36.0
20.0
20.0
£ 5.61 - £ 11.2098 Request the lead time here
45.0
316 Stainless Steel
M10
Coarse
45.0
25.0
25.0
£ 72.3996 - £ 144.7992 Request the lead time here
109.0
316 Stainless Steel
M30
Coarse
108.0
60.0
65.0
£ 63.852 - £ 127.6938 Request the lead time here
147.0
Zinc Plated Steel
M39
Coarse
144.0
80.0
85.0
£ 16.1772 - £ 32.3544 Request the lead time here
71.0
316 Stainless Steel
M20
Coarse
72.0
40.0
40.0
£ 9.7512 - £ 19.5024 Request the lead time here
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
£ 17.0136 - £ 34.017 Request the lead time here
71.0
303 Stainless Steel
M20
Coarse
72.0
40.0
40.0
£ 3.7332 - £ 7.4664 Request the lead time here
36.0
303 Stainless Steel
M8
Coarse
36.0
20.0
20.0
£ 2.9274 - £ 5.8548 Request the lead time here
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
£ 1.1016 - £ 2.2032 Request the lead time here
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
£ 8.1804 - £ 16.3608 Request the lead time here
90.0
Zinc Plated Steel
M24
Fine
90.0
50.0
50.0
£ 0.8568 - £ 1.7034 Request the lead time here
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
£ 74.3376 - £ 148.6752 Request the lead time here
208.0
Zinc Plated Steel
M64
Coarse
206.0
110.0
120.0
£ 3.315 - £ 6.63 Request the lead time here
31.0
303 Stainless Steel
M6
Coarse
36.0
16.0
20.0
Request the lead time here
168.0
316 Stainless Steel
M48
Coarse
166.0
90.0
100.0
£ 6.6402 - £ 13.2804 Request the lead time here
36.0
316 Stainless Steel
M6
Coarse
36.0
20.0
20.0
£ 58.1196 - £ 116.229 Request the lead time here
168.0
Zinc Plated Steel
M45
Coarse
166.0
90.0
100.0
£ 1.7544 - £ 3.5088 Request the lead time here
53.0
Zinc Plated Steel
M12
Coarse
54.0
30.0
30.0
£ 62.6382 - £ 125.2764 Request the lead time here
147.0
Zinc Plated Steel
M42
Coarse
144.0
80.0
85.0
£ 5.7324 - £ 11.4546 Request the lead time here
90.0
Zinc Plated Steel
M24
Coarse
90.0
50.0
50.0
  • of 2
Lifting Eye Bolt Coarse M8 36.0 316 Stainless Steel

20198978

Price Range
£ 10.5468 - £ 5.2734

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M10 45.0 316 Stainless Steel

20198985

Price Range
£ 11.2098 - £ 5.61

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Coarse M30 108.0 316 Stainless Steel

20199036

Price Range
£ 144.7992 - £ 72.3996

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • l1
    45.0
Lifting Eye Bolt Coarse M39 144.0 Zinc Plated Steel

20199401

Price Range
£ 127.6938 - £ 63.852

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M39
  • d2
    85.0
  • w1
    144.0
  • l1
    63.0
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199012

Price Range
£ 32.3544 - £ 16.1772

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199227

Price Range
£ 19.5024 - £ 9.7512

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M20 72.0 303 Stainless Steel

20199234

Price Range
£ 34.017 - £ 17.0136

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M8 36.0 303 Stainless Steel

20199197

Price Range
£ 7.4664 - £ 3.7332

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198541

Price Range
£ 5.8548 - £ 2.9274

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198510

Price Range
£ 2.2032 - £ 1.1016

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Fine M24 90.0 Zinc Plated Steel

20198596

Price Range
£ 16.3608 - £ 8.1804

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • l1
    36.0
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198497

Price Range
£ 1.7034 - £ 0.8568

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M64 206.0 Zinc Plated Steel

20198701

Price Range
£ 148.6752 - £ 74.3376

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M64
  • d2
    120.0
  • w1
    206.0
  • l1
    90.0
Lifting Eye Bolt Coarse M6 36.0 303 Stainless Steel

20199180

Price Range
£ 6.63 - £ 3.315

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    11.0
Lifting Eye Bolt Coarse M48 166.0 316 Stainless Steel

20199067


Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20198961

Price Range
£ 13.2804 - £ 6.6402

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M45 166.0 Zinc Plated Steel

20199418

Price Range
£ 116.229 - £ 58.1196

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M45
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M12 54.0 Zinc Plated Steel

20198527

Price Range
£ 3.5088 - £ 1.7544

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Coarse M42 144.0 Zinc Plated Steel

20198640

Price Range
£ 125.2764 - £ 62.6382

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M42
  • d2
    85.0
  • w1
    144.0
  • l1
    63.0
Lifting Eye Bolt Coarse M24 90.0 Zinc Plated Steel

20198589

Price Range
£ 11.4546 - £ 5.7324

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • l1
    36.0