Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 58.2924 - £ 59.4802 | 8 In stock |
M12
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
| £ 16.9999 - £ 18.8888 | 9 In stock |
M10
|
Plain
|
Natural
|
|
Stainless Steel
|
1.496 in
38.0 mm
|
||
| £ 32.5438 - £ 36.1598 | Request the lead time here |
M16
|
Plain
|
Natural
|
|
Stainless Steel
|
2.756 in
70.0 mm
|
||
| £ 31.3121 - £ 34.7912 | Request the lead time here |
M16
|
Plain
|
Natural
|
|
Stainless Steel;Mild Steel
|
2.756 in
70.0 mm
|
||
| £ 16.0041 - £ 17.7823 | Request the lead time here |
M8
|
Plain
|
Natural
|
|
Stainless Steel
|
1.496 in
38.0 mm
|
||
| £ 71.9008 - £ 71.9008 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel;Nitrile Rubber
|
3.937 in
100.0 mm
|
||
| £ 46.1013 - £ 51.2236 | Request the lead time here |
M20
|
Plain
|
Natural
|
|
Stainless Steel
|
3.937 in
100.0 mm
|
||
| £ 85.5566 - £ 87.3026 | 68 In stock |
M16
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
2.953 in
75.0 mm
|
||
| £ 25.8239 - £ 28.6933 | Request the lead time here |
M12
|
Plain
|
Natural
|
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
| £ 42.4397 - £ 47.1552 | Request the lead time here |
M16
|
Plain
|
Natural
|
|
Stainless Steel
|
2.756 in
70.0 mm
|
||
| £ 42.138 - £ 46.82 | Request the lead time here |
M16
|
Plain
|
Natural
|
|
Stainless Steel
|
2.756 in
70.0 mm
|
||
| £ 34.1287 - £ 37.9208 | 4 In stock |
M20
|
Plain
|
Natural
|
|
Stainless Steel;Mild Steel
|
3.937 in
100.0 mm
|
||
| £ 66.3756 - £ 67.7146 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
| £ 31.757 - £ 35.2855 | Request the lead time here |
M12
|
Plain
|
Natural
|
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
| £ 114.3378 - £ 114.3378 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
3.937 in
100.0 mm
|
||
| £ 70.7283 - £ 72.165 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel;Nitrile Rubber
|
2.953 in
75.0 mm
|
||
| £ 26.71 - £ 29.6778 | Request the lead time here |
M12
|
Plain
|
Natural
|
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
| £ 5.5846 - £ 5.5846 | Request the lead time here |
M10
|
Rigid
|
Black
|
2.362 in
60.0 mm
|
Polyamide;Mild Steel
|
2.756 in
70.0 mm
|
||
| £ 4.7342 - £ 4.8334 | Request the lead time here |
M10
|
Plastic Rigid
|
Black
|
0.787 in
20.0 mm
|
BZP Steel Stud;Plastic
|
2.756 in
70.0 mm
|
||
| £ 7.4415 - £ 7.4415 | Request the lead time here |
M12
|
Rigid
|
Black
|
3.15 in
80.0 mm
|
Polypropylene;Steel
|
2.756 in
70.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue