Menu Search

Levelling Feet - Bolt Down/Low Profile

In stock

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
69 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Colour Thread Length Full Material Base Diameter View
£ 7.4415 - £ 7.4415 Request the lead time here
M12
Rigid
Black
80.0 mm
Polypropylene;Steel
70.0 mm
£ 4.7342 - £ 4.8334 Request the lead time here
M10
Plastic Rigid
Black
20.0 mm
BZP Steel Stud;Plastic
70.0 mm
£ 68.8116 - £ 159.7477 Request the lead time here
M16
Plastic Rigid
Black
75.0 mm
ENP Mild Steel
70.0 mm
£ 5.5846 - £ 5.5846 Request the lead time here
M10
Rigid
Black
60.0 mm
Polyamide;Mild Steel
70.0 mm
£ 48.5504 - £ 50.5733 Request the lead time here
M16
Swivel
Chrome
150.0 mm
Stainless Steel
80.0 mm
£ 26.8073 - £ 56.9208 48 In stock
M10
75.0 mm
Mild Steel
50.0 mm
£ 53.0641 - £ 53.0641 Request the lead time here
M20
150.0 mm
Mild Steel
100.0 mm
£ 25.8239 - £ 28.6933 Request the lead time here
M12
Plain
Natural
Stainless Steel
55.0 mm
£ 42.138 - £ 46.82 Request the lead time here
M16
Plain
Natural
Stainless Steel
70.0 mm
£ 34.1287 - £ 37.9208 4 In stock
M20
Plain
Natural
Stainless Steel;Mild Steel
100.0 mm
£ 16.0041 - £ 17.7823 Request the lead time here
M8
Plain
Natural
Stainless Steel
38.0 mm
£ 31.757 - £ 35.2855 Request the lead time here
M12
Plain
Natural
Stainless Steel
55.0 mm
£ 46.1013 - £ 51.2236 Request the lead time here
M20
Plain
Natural
Stainless Steel
100.0 mm
£ 85.5566 - £ 87.3026 72 In stock
M16
Swivel
Chrome
92.0 mm
Stainless Steel
75.0 mm
£ 71.9008 - £ 71.9008 Request the lead time here
M20
Swivel
Chrome
92.0 mm
Stainless Steel;Nitrile Rubber
100.0 mm
£ 42.4397 - £ 47.1552 Request the lead time here
M16
Plain
Natural
Stainless Steel
70.0 mm
£ 58.2924 - £ 59.4802 8 In stock
M12
Swivel
Chrome
92.0 mm
Stainless Steel
55.0 mm
£ 70.7283 - £ 72.165 Request the lead time here
M16
Swivel
Chrome
92.0 mm
Stainless Steel;Nitrile Rubber
75.0 mm
£ 26.71 - £ 29.6778 Request the lead time here
M12
Plain
Natural
Stainless Steel
55.0 mm
£ 66.3756 - £ 67.7146 Request the lead time here
M12
Swivel
Chrome
92.0 mm
Stainless Steel
50.0 mm
  • of 4
Heavy Duty Adjustable Feet 70.0 mm M12 80.0 mm Black

466730

Price Range
£ 7.4415 - £ 7.4415

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Colour
    Black
  • Base Type
    Rigid
  • Thread Length
    80.0 mm
Heavy Duty Adjustable Feet 70.0 mm M10 20.0 mm Black

466728

Price Range
£ 4.8334 - £ 4.7342

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    70.0 mm
  • Colour
    Black
  • Base Type
    Plastic Rigid
  • Thread Length
    20.0 mm
Heavy Duty Adjustable Feet 70.0 mm M16 75.0 mm Black

462450

Price Range
£ 159.7477 - £ 68.8116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Black
  • Base Type
    Plastic Rigid
  • Thread Length
    75.0 mm
Heavy Duty Adjustable Feet 70.0 mm M10 60.0 mm Black

466729

Price Range
£ 5.5846 - £ 5.5846

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    70.0 mm
  • Colour
    Black
  • Base Type
    Rigid
  • Thread Length
    60.0 mm
Low Profile Feet 80.0 mm M16 150.0 mm Chrome

550098

Price Range
£ 50.5733 - £ 48.5504

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    150.0 mm
Low Profile Feet 50.0 mm M10 75.0 mm

550102

Price Range
£ 56.9208 - £ 26.8073

Stock Levels
48 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Thread Length
    75.0 mm
  • Overall Height
    97.0 mm
  • Load Capacity
    500.0 kg
Low Profile Feet 100.0 mm M20 150.0 mm

550105

Price Range
£ 53.0641 - £ 53.0641

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Overall Height
    189.0 mm
  • Load Capacity
    2500.0 kg
Heavy Duty Adjustable Feet 55.0 mm M12 Natural

462443

Price Range
£ 28.6933 - £ 25.8239

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    1500.0 kg
Heavy Duty Adjustable Feet 70.0 mm M16 Natural

462447

Price Range
£ 46.82 - £ 42.138

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    2000.0 kg
Heavy Duty Adjustable Feet 100.0 mm M20 Natural

462453

Price Range
£ 37.9208 - £ 34.1287

Stock Levels
4 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    3000.0 kg
Heavy Duty Adjustable Feet 38.0 mm M8 Natural

462441

Price Range
£ 17.7823 - £ 16.0041

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    450.0 kg
Heavy Duty Adjustable Feet 55.0 mm M12 Natural

462445

Price Range
£ 35.2855 - £ 31.757

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    1500.0 kg
Heavy Duty Adjustable Feet 100.0 mm M20 Natural

462449

Price Range
£ 51.2236 - £ 46.1013

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    3000.0 kg
Hygienic Adjustable Feet 75.0 mm M16 92.0 mm Chrome

550090

Price Range
£ 87.3026 - £ 85.5566

Stock Levels
72 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    75.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Hygienic Adjustable Feet 100.0 mm M20 92.0 mm Chrome

550094

Price Range
£ 71.9008 - £ 71.9008

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Heavy Duty Adjustable Feet 70.0 mm M16 Natural

462448

Price Range
£ 47.1552 - £ 42.4397

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    2000.0 kg
Hygienic Adjustable Feet 55.0 mm M12 92.0 mm Chrome

550089

Price Range
£ 59.4802 - £ 58.2924

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Hygienic Adjustable Feet 75.0 mm M16 92.0 mm Chrome

550093

Price Range
£ 72.165 - £ 70.7283

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    75.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Heavy Duty Adjustable Feet 55.0 mm M12 Natural

462444

Price Range
£ 29.6778 - £ 26.71

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    1500.0 kg
Hygienic Adjustable Feet 50.0 mm M12 92.0 mm Chrome

550092

Price Range
£ 67.7146 - £ 66.3756

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    50.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm