Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 18.9935 - £ 52.7176 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
1.26 in
32.0 mm
|
||
| £ 19.1769 - £ 46.1967 | Request the lead time here |
M16 x 2.0
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.52 in
64.0 mm
|
||
| £ 25.8194 - £ 62.1428 | Request the lead time here |
M20 x 2;5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
| £ 117.5152 - £ 119.9214 | Request the lead time here |
M24 x 3.0
|
Swivel
|
Chrome
|
4.252 in
108.0 mm
|
Stainless Steel
|
4.016 in
102.0 mm
|
||
| £ 49.749 - £ 125.8813 | Request the lead time here |
M16 x 2.0
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
2.52 in
64.0 mm
|
||
| £ 5.7392 - £ 14.7328 | Request the lead time here |
M6 x 1.0
|
Swivel
|
Chrome
|
1 in
25.4 mm
|
Steel
|
0.752 in
19.1 mm
|
||
| £ 6.4896 - £ 15.6073 | Request the lead time here |
M8 x 1.25
|
Swivel
|
Chrome
|
1.252 in
31.8 mm
|
Steel
|
1 in
25.4 mm
|
||
| £ 6.3923 - £ 6.991 | Request the lead time here |
M8 x 1.25
|
Swivel
|
Copper
|
1.252 in
31.8 mm
|
Steel
|
|
||
| £ 25.3339 - £ 26.9519 | Request the lead time here |
M20 x 2;5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
| £ 7.4206 - £ 17.9002 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
1.26 in
32.0 mm
|
||
| £ 29.4272 - £ 31.3079 | Request the lead time here |
M12 x 1.75
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
1.89 in
48.0 mm
|
||
| £ 7.3233 - £ 19.5618 | Request the lead time here |
M8 x 1.25
|
Swivel
|
Copper
|
1.252 in
31.8 mm
|
Steel
|
1 in
25.4 mm
|
||
| £ 17.1203 - £ 44.6794 | Request the lead time here |
M8 x 1.25
|
Swivel
|
Chrome
|
1.252 in
31.8 mm
|
Stainless Steel
|
1 in
25.4 mm
|
||
| £ 16.7682 - £ 40.3967 | 2 In stock |
M6 x 1.0
|
Swivel
|
Chrome
|
1 in
25.4 mm
|
Stainless Steel
|
0.752 in
19.1 mm
|
||
| £ 32.2344 - £ 33.5757 | 8 In stock |
M12 x 1.75
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
1.89 in
48.0 mm
|
||
| £ 7.7402 - £ 19.7399 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
1.26 in
32.0 mm
|
||
| £ 32.3173 - £ 33.6726 | Request the lead time here |
M24 x 3.0
|
Swivel
|
Chrome
|
4.252 in
108.0 mm
|
Steel
|
4.016 in
102.0 mm
|
||
| £ 27.989 - £ 29.7729 | Request the lead time here |
M20 x 2;5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
| £ 5.6282 - £ 5.9739 | Request the lead time here |
M6 x 1.0
|
Swivel
|
Chrome
|
1 in
25.4 mm
|
Steel
|
0.752 in
19.1 mm
|
||
| £ 25.8239 - £ 28.6933 | Request the lead time here |
M12
|
Plain
|
Natural
|
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue