Quantity | Unit price |
---|---|
1 - 3 | £ 20.7358 |
4 - 19 | £ 9.8719 |
20 - 39 | £ 8.6595 |
40 - 79 | £ 7.7901 |
80 + | £ 7.6258 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 x 1.5 |
---|---|
Base Diameter | 32.0 mm |
Base Diameter | 1.26 in |
Colour | Copper |
Base Type | Swivel |
Thread Length | 51.0 mm |
Thread Length | 2.008 in |
Overall Height | 76.0 mm |
Overall Height | 2.992 in |
Load Capacity | 1270.1 kg |
Load Capacity | 1270.1 kg |
Mount Type | Threaded Stud |
Swivel Articulation | 15 ° |
Commodity Code | 7326909890 |
Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue