Quantity | Unit price |
---|---|
2 - 17 | £ 11.0863 |
18 + | £ 10.8593 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | Plastic Coated;Textured |
Material | Aluminium |
Type | Without Lettering Block |
Flange Width | 13.0 mm |
Flange Width | 0.512 in |
Overall Height | 36.0 mm |
Overall Height | 1.417 in |
Overall Length | 250.0 mm |
Overall Length | 9.843 in |
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue