Menu Search

Ledge Handle 110.0 mm M6 12.0 mm Aluminium Natural

Essentra Part Number:

10193990

Manufacturer Part Number:

1220530

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 2

Order in multiple of 2

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Anodized
Material Aluminium
Type Without Lettering Block
Flange Width 13.0 mm
Overall Height 36.0 mm
Overall Length 110.0 mm
Thread Length 12.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us