Menu Search

LED Spacer 3.6 mm 9.5 mm Nylon 6/6 UL94 V-2 Natural

Ribbed body spacer for 3mm (T1) LED. Insulates terminals and protects against bending.
Essentra Part Number:

10110171

Manufacturer Part Number:

LEDS1E-6-01

980 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0694
5000 - 9999 £ 0.0624
10000 - 19999 £ 0.0562
20000 - 29999 £ 0.0506
30000 + £ 0.0455
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 69.40

1000 x £ 0.0694

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Shape Round
Compatible LED Type (All) T-1 (3.0 mm)
Overall Diameter 3.6 mm
Overall Height 9.5 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us