Menu Search

LED Mounts

In stock

These LED mounts allow LEDs to be mounted vertically or at a 90 angle. They can be mounted easily by hand. There are two styles that accomodate both T-1 and T-1 3/4 LEDs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Essentra Part Number Price range Availability Compatible LED Type (All) Maximum Hole Diameter Type View
£ 0.2608 - £ 0.4223 3000 In stock
T-1 (3.0 mm)
3.4 mm
90 ° LED Holder
£ 0.1743 - £ 0.2919 35 In stock
T-1 3/4 (5.0 mm)
6.5 mm
90 ° LED Holder
10314029 £ 0.1828 - £ 0.1913 Request the lead time here
T-1 3/4 (5.0 mm)
6.9 mm
LED Holder
10314012 £ 0.2352 - £ 0.2352 Request the lead time here
T-1 (3.0 mm)
4.6 mm
LED Holder
£ 0.2608 - £ 0.2664 2546 In stock
T-1 (3.0 mm)
3.8 mm
90 ° LED Holder
LED Mount 3.4 mm (HD) Nylon 6/6 Black

10314036

Price Range
£ 0.4223 - £ 0.2608

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Maximum Hole Diameter
    3.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
LED Mount 6.5 mm (HD) Nylon 6/6 Black

10314050

Price Range
£ 0.2919 - £ 0.1743

Stock Levels
35 In stock
Attributes
  • Colour
    Black
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Maximum Hole Diameter
    6.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
LED Mount 6.9 mm (HD) Nylon 6/6 Black

10314029

Price Range
£ 0.1913 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Maximum Hole Diameter
    6.9 mm
  • Overall Diameter
    7.6 mm
  • Full Material
    Polyamide 66
LED Mount 4.6 mm (HD) Nylon 6/6 Black

10314012

Price Range
£ 0.2352 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Maximum Hole Diameter
    4.6 mm
  • Overall Diameter
    5.3 mm
  • Full Material
    Polyamide 66
LED Mount 3.8 mm (HD) Nylon 6/6 Black

10314043

Price Range
£ 0.2664 - £ 0.2608

Stock Levels
2546 In stock
Attributes
  • Colour
    Black
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Maximum Hole Diameter
    3.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0