10314012
LEDCR-104
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.2352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Compatible LED Type (All) | T-1 (3.0 mm) |
| Maximum Hole Diameter | 0.181 in |
| Maximum Hole Diameter | 4.6 mm |
| Overall Diameter | 0.209 in |
| Overall Diameter | 5.3 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| Package Quantity | 1000 |
| Type | LED Holder |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue