10299753
550041
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 99.8224 |
| 20 + | £ 47.0303 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.118 in |
|---|---|
| Leaf Thickness | 3.0 mm |
| Overall Length | 3.937 in |
| Overall Length | 100.0 mm |
| Overall Thickness | 0.217 in |
| Overall Thickness | 5.5 mm |
| Overall Width | 3.248 in |
| Overall Width | 82.5 mm |
| Colour | Clear |
| Finish | Clear Anodised |
| Leaf Shape | Rectangular |
| Full Material | Aluminium |
| Number of Mounting Holes | 6 |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue