20126025
399114E
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 2.8949 |
| 250 + | £ 2.6054 |
| Leaf Thickness | 8.0 mm |
|---|---|
| Leaf Thickness | 0.315 in |
| Overall Length | 60.0 mm |
| Overall Length | 2.362 in |
| Overall Thickness | 0.591 in |
| Overall Thickness | 15.0 mm |
| Overall Width | 2.362 in |
| Overall Width | 60.0 mm |
| Colour | Natural |
| Finish | Zamak |
| Leaf Shape | Rectangular |
| Mounting Method | Screw On |
| Number of Mounting Holes | 4 |
| Pin Material | Stainless Steel |
| Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue