Menu Search

Leaf Hinge 40.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

Free Swinging Hinges are available for applications for flush mounted doors with countersunk mounting holes.
Essentra Part Number:

20054083

Manufacturer Part Number:

299203E

1360 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 1.7741
100 - 499 £ 1.2672
500 + £ 1.1405
Standard pack: 100

Order in multiple of 10

Total price:

£ 17.74

10 x £ 1.7741

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.0 mm
Overall Length 40.0 mm
Overall Thickness 9.0 mm
Overall Width 40.0 mm
Colour Black
Full Material 30% Glass Filled Polyamide
Number of Mounting Holes 4
Pin Material Stainless Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us