10352731
1501208
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 24.6578 |
| 50 + | £ 11.2239 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 1.0 mm |
|---|---|
| Leaf Thickness | 0.039 in |
| Overall Length | 50 mm |
| Overall Length | 1.969 in |
| Overall Width | 30.0 mm |
| Overall Width | 1.181 in |
| Finish | Raw |
| Leaf Shape | Rectangular |
| Full Material | 304 Stainless Steel |
| Number of Mounting Holes | 4 |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue