| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 88.0984 |
| 25 + | £ 40.1163 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 4.0 mm |
|---|---|
| Leaf Thickness | 0.157 in |
| Overall Length | 2.559 in |
| Overall Length | 65 mm |
| Overall Width | 230.0 mm |
| Overall Width | 9.055 in |
| Finish | Gloss |
| Leaf Shape | Rectangular |
| Full Material | 304 Stainless Steel |
| Number of Mounting Holes | 4 |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue