| Quantity | Unit price |
|---|---|
| 50 + | £ 10.7935 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.295 in |
|---|---|
| Leaf Thickness | 7.5 mm |
| Overall Length | 30.0 mm |
| Overall Length | 1.181 in |
| Overall Thickness | 7.5 mm |
| Overall Thickness | 0.295 in |
| Overall Width | 1.181 in |
| Overall Width | 30.0 mm |
| Colour | Silver |
| Finish | Chrome Plated |
| Leaf Shape | Square |
| Full Material | 316 Stainless Steel |
| Number of Mounting Holes | 4 |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue