10203705
1285100
| Quantity | Unit price |
|---|---|
| 2 - 19 | £ 7.3086 |
| 20 - 199 | £ 2.764 |
| 200 - 399 | £ 2.7072 |
| 400 + | £ 2.6505 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 1.5 mm |
|---|---|
| Leaf Thickness | 0.059 in |
| Overall Length | 40.0 mm |
| Overall Length | 1.575 in |
| Overall Width | 81.0 mm |
| Overall Width | 3.189 in |
| Colour | Silver |
| Finish | Polished |
| Leaf Shape | Rounded |
| Full Material | 304 Stainless Steel |
| Number of Mounting Holes | 6 |
| Pin Material | Stainless Steel |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue