Menu Search

Free Swinging Hinge 76.0 mm 50.0 mm

Free Swinging Hinges are available for applications for flush mounted doors with countersunk mounting holes.
Essentra Part Number:

20061043

Manufacturer Part Number:

099126E

127 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 9.3843
50 + £ 6.7031
Standard pack: 50

Order any quantity

Total price:

£ 9.38

1 x £ 9.3843

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 50.0 mm
Overall Width 76.0 mm
Full Material Die Cast Zinc Alloy
Number of Mounting Holes 6
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us