20121679
099125E
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 8.6218 |
| 50 + | £ 6.1584 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.236 in |
|---|---|
| Leaf Thickness | 6.0 mm |
| Overall Length | 1.969 in |
| Overall Length | 50.0 mm |
| Overall Thickness | 11.0 mm |
| Overall Thickness | 0.433 in |
| Overall Width | 2.48 in |
| Overall Width | 63.0 mm |
| Colour | Black |
| Finish | Powder Coating |
| Leaf Shape | Rectangular |
| Full Material | Die Cast Zinc Alloy |
| Number of Mounting Holes | 5 |
| Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue