Menu Search

Lead Screws

In stock

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Essentra Part Number Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 532.5624 - £ 887.604 Request the lead time here
47.979
9.0
60.0
TR60 x 9
3000.0
Steel
54.935
£ 135.4458 - £ 225.7362 Request the lead time here
23.563
6.0
32.0
TR32 x 6
3000.0
Steel
28.547
£ 40.4736 - £ 67.4628 Request the lead time here
17.269
5.0
24.0
TR24 x 5
1500.0
Steel
21.094
£ 152.6022 - £ 254.337 Request the lead time here
39.168
8.0
50.0
TR50 x 8
1500.0
Steel
45.468
£ 129.5196 - £ 215.8626 Request the lead time here
42.979
9.0
55.0
TR55 x 9
1000.0
Steel
49.935
£ 215.271 - £ 358.785 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1500.0
Steel
54.935
£ 265.7508 - £ 442.9146 Request the lead time here
66.819
10.0
80.0
TR80 x 10
1000.0
Steel
74.425
£ 112.2102 - £ 187.017 Request the lead time here
21.269
5.0
28.0
TR28 x 5
3000.0
Steel
25.094
£ 93.9828 - £ 156.6414 Request the lead time here
23.563
6.0
32.0
TR32 x 12
1500.0
Steel
28.547
£ 177.4188 - £ 295.698 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1000.0
Steel
54.935
£ 35.5368 - £ 59.2314 Request the lead time here
21.563
6.0
30.0
TR30 x 6
1000.0
Steel
26.547
£ 54.0192 - £ 90.0252 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1500.0
Steel
23.094
£ 24.7554 - £ 41.259 Request the lead time here
15.294
5.0
22.0
TR22 x 5
1000.0
Steel
19.114
£ 88.893 - £ 148.155 Request the lead time here
19.269
5.0
26.0
TR26 x 5
13000.0
Steel
23.094
£ 87.4038 - £ 145.6764 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1500.0
Steel
32.547
£ 113.3526 - £ 188.9142 Request the lead time here
34.381
7.0
44.0
TR44 x 14
1000.0
Steel
39.977
£ 238.2822 - £ 397.137 Request the lead time here
39.168
8.0
50.0
TR50 x 8
2000.0
Steel
45.468
£ 483.7248 - £ 806.208 Request the lead time here
56.819
10.0
70.0
TR70 x 10
2000.0
Steel
64.425
£ 283.9476 - £ 473.2392 Request the lead time here
47.979
9.0
60.0
TR60 x 9
2000.0
Steel
54.935
£ 91.9224 - £ 153.204 Request the lead time here
23.563
6.0
32.0
TR32 x 6
2000.0
Steel
28.547
  • of 21
Lead Screw TR60 x 9 3000.0 Steel

20151829

Price Range
£ 887.604 - £ 532.5624

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR32 x 6 3000.0 Steel

20151546

Price Range
£ 225.7362 - £ 135.4458

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR24 x 5 1500.0 Steel

20151324

Price Range
£ 67.4628 - £ 40.4736

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR50 x 8 1500.0 Steel

20151706

Price Range
£ 254.337 - £ 152.6022

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw TR55 x 9 1000.0 Steel

20151768

Price Range
£ 215.8626 - £ 129.5196

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR55 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    55.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR60 x 9 1500.0 Steel

20151782

Price Range
£ 358.785 - £ 215.271

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR80 x 10 1000.0 Steel

20151850

Price Range
£ 442.9146 - £ 265.7508

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR28 x 5 3000.0 Steel

20151461

Price Range
£ 187.017 - £ 112.2102

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR32 x 12 1500.0 Steel

20152147

Price Range
£ 156.6414 - £ 93.9828

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    32.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw TR60 x 9 1000.0 Steel

20151805

Price Range
£ 295.698 - £ 177.4188

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR30 x 6 1000.0 Steel

20151485

Price Range
£ 59.2314 - £ 35.5368

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR26 x 5 1500.0 Steel

20152093

Price Range
£ 90.0252 - £ 54.0192

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR22 x 5 1000.0 Steel

20151294

Price Range
£ 41.259 - £ 24.7554

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR26 x 5 13000.0 Steel

20151409

Price Range
£ 148.155 - £ 88.893

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR36 x 6 1500.0 Steel

20152178

Price Range
£ 145.6764 - £ 87.4038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR44 x 14 1000.0 Steel

20153908

Price Range
£ 188.9142 - £ 113.3526

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    44.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw TR50 x 8 2000.0 Steel

20153434

Price Range
£ 397.137 - £ 238.2822

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw TR70 x 10 2000.0 Steel

20153458

Price Range
£ 806.208 - £ 483.7248

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR60 x 9 2000.0 Steel

20153243

Price Range
£ 473.2392 - £ 283.9476

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR32 x 6 2000.0 Steel

20153397

Price Range
£ 153.204 - £ 91.9224

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0