Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 44.0028 - £ 73.338 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1500.0
316 Stainless Steel
10.191
£ 150.6642 - £ 251.1138 Request the lead time here
12.474
4.0
18.0
TR18 x 4
3000.0
316 Stainless Steel
15.640
£ 64.7496 - £ 107.916 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1500.0
316 Stainless Steel
13.640
£ 39.2802 - £ 65.4738 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1000.0
316 Stainless Steel
12.191
£ 52.9176 - £ 88.1994 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
316 Stainless Steel
8739.0
£ 200.3892 - £ 333.9888 Request the lead time here
39.168
8.0
50.0
TR50 x 8
2000.0
Steel
45.468
£ 32.5686 - £ 54.2742 Request the lead time here
10.474
4.0
16.0
TR16 x 4
2000.0
Steel
13.640
£ 60.2106 - £ 100.3476 Request the lead time here
23.563
6.0
32.0
TR32 x 12
1000.0
Steel
28.507
£ 27.1932 - £ 45.3288 Request the lead time here
9.685
3.0
14.0
TR14 x 6
2000.0
Steel
12.164
£ 1,160.3928 - £ 1,933.9812 Request the lead time here
56.819
10.0
70.0
TR70 x 10
2000.0
316 Stainless Steel
64.425
£ 52.5912 - £ 87.6588 Request the lead time here
15.294
5.0
22.0
TR22 x 10
2000.0
Steel
19.058
£ 1,036.3506 - £ 1,727.2578 Request the lead time here
66.819
10.0
80.0
TR80 x 10
3000.0
Steel
74.425
£ 23.97 - £ 39.9534 Request the lead time here
7.685
3.0
12.0
TR12 x 3
2000.0
Steel
10.191
£ 39.678 - £ 66.1368 Request the lead time here
14.474
4.0
20.0
TR20 x 4
2000.0
Steel
17.640
£ 90.1272 - £ 150.2154 Request the lead time here
21.269
5.0
28.0
TR28 x 10
2000.0
Steel
25.094
£ 122.2266 - £ 203.7144 Request the lead time here
34.381
7.0
44.0
TR44 x 7
2000.0
Steel
40.020
£ 32.5686 - £ 54.2742 Request the lead time here
10.474
4.0
16.0
TR16 x 8
2000.0
Steel
13.608
£ 80.6106 - £ 134.3544 Request the lead time here
19.269
5.0
26.0
TR26 x 10
2000.0
Steel
23.094
£ 122.6652 - £ 204.4488 Request the lead time here
27.563
6.0
36.0
TR36 x 12
2000.0
Steel
32.547
£ 21.471 - £ 35.7918 Request the lead time here
7.685
3.0
12.0
TR12 x 3
2000.0
Steel
10.191
  • of 21
Lead Screw TR12 x 3 1500.0 316 Stainless Steel

20150167

Price Range
£ 73.338 - £ 44.0028

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR18 x 4 3000.0 316 Stainless Steel

20150310

Price Range
£ 251.1138 - £ 150.6642

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR16 x 4 1500.0 316 Stainless Steel

20150242

Price Range
£ 107.916 - £ 64.7496

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR14 x 3 1000.0 316 Stainless Steel

20150228

Price Range
£ 65.4738 - £ 39.2802

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR10 x 2 1500.0 316 Stainless Steel

20150136

Price Range
£ 88.1994 - £ 52.9176

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR50 x 8 2000.0 Steel

20153229

Price Range
£ 333.9888 - £ 200.3892

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw TR16 x 4 2000.0 Steel

20153328

Price Range
£ 54.2742 - £ 32.5686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR32 x 12 1000.0 Steel

20152383

Price Range
£ 100.3476 - £ 60.2106

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    32.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw TR14 x 6 2000.0 Steel

20153045

Price Range
£ 45.3288 - £ 27.1932

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    14.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR70 x 10 2000.0 316 Stainless Steel

20152970

Price Range
£ 1,933.9812 - £ 1,160.3928

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR22 x 10 2000.0 Steel

20153113

Price Range
£ 87.6588 - £ 52.5912

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    22.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw TR80 x 10 3000.0 Steel

20152482

Price Range
£ 1,727.2578 - £ 1,036.3506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR12 x 3 2000.0 Steel

20153304

Price Range
£ 39.9534 - £ 23.97

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR20 x 4 2000.0 Steel

20153083

Price Range
£ 66.1368 - £ 39.678

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR28 x 10 2000.0 Steel

20153168

Price Range
£ 150.2154 - £ 90.1272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    28.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw TR44 x 7 2000.0 Steel

20153212

Price Range
£ 203.7144 - £ 122.2266

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw TR16 x 8 2000.0 Steel

20153052

Price Range
£ 54.2742 - £ 32.5686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    16.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw TR26 x 10 2000.0 Steel

20153144

Price Range
£ 134.3544 - £ 80.6106

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    26.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw TR36 x 12 2000.0 Steel

20153199

Price Range
£ 204.4488 - £ 122.6652

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    36.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw TR12 x 3 2000.0 Steel

20153014

Price Range
£ 35.7918 - £ 21.471

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0