Menu Search

Lead Screws

In stock

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Essentra Part Number Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 32.5686 - £ 54.2742 Request the lead time here
10.474
4.0
16.0
TR16 x 4
2000.0
Steel
13.640
£ 68.9622 - £ 114.9336 Request the lead time here
19.269
5.0
26.0
TR26 x 5
2000.0
Steel
23.094
£ 67.4934 - £ 112.4856 Request the lead time here
6.891
2.0
10.0
TR10 x 2
2000.0
316 Stainless Steel
8739.0
£ 804.831 - £ 1,341.3816 Request the lead time here
74.446
12.0
90.0
TR90 x 12
2000.0
Steel
83.365
£ 78.7542 - £ 131.2638 Request the lead time here
21.563
6.0
30.0
TR30 x 12
2000.0
Steel
26.547
£ 206.244 - £ 343.74 Request the lead time here
34.381
7.0
44.0
TR44 x 7
2000.0
Steel
40.020
£ 102.051 - £ 170.085 Request the lead time here
34.381
7.0
44.0
TR44 x 14
2000.0
Steel
39.977
£ 44.0028 - £ 73.338 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1500.0
316 Stainless Steel
10.191
£ 39.2802 - £ 65.4738 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1000.0
316 Stainless Steel
12.191
£ 26.877 - £ 44.7984 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1000.0
316 Stainless Steel
10.191
£ 80.9472 - £ 134.9052 Request the lead time here
7.685
3.0
12.0
TR12 x 3
3000.0
316 Stainless Steel
10.191
£ 42.0954 - £ 70.1556 Request the lead time here
10.474
4.0
16.0
TR16 x 4
3000.0
Steel
13.640
£ 686.562 - £ 1,144.2768 Request the lead time here
30.381
7.0
40.0
TR40 x 7
3000.0
316 Stainless Steel
36.020
£ 28.2438 - £ 47.073 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1500.0
Steel
15.640
£ 1,056.6282 - £ 1,761.0402 Request the lead time here
39.168
8.0
50.0
TR50 x 8
3000.0
316 Stainless Steel
45.468
£ 29.7738 - £ 49.623 Request the lead time here
7.685
3.0
12.0
TR12 x 3
3000.0
Steel
10.191
£ 15.7386 - £ 26.2242 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
Steel
8.739
£ 8.8944 - £ 14.8206 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1000.0
Steel
8739.0
£ 1,120.6842 - £ 1,867.8138 Request the lead time here
98.710
16.0
120.0
TR120 x 16
3000.0
Steel
111.25
£ 389.6502 - £ 649.4136 Request the lead time here
21.563
6.0
30.0
TR30 x 6
3000.0
316 Stainless Steel
26.547
  • of 21
Lead Screw TR16 x 4 2000.0 Steel

20153328

Price Range
£ 54.2742 - £ 32.5686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR26 x 5 2000.0 Steel

20153373

Price Range
£ 114.9336 - £ 68.9622

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR10 x 2 2000.0 316 Stainless Steel

20153472

Price Range
£ 112.4856 - £ 67.4934

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR90 x 12 2000.0 Steel

20153274

Price Range
£ 1,341.3816 - £ 804.831

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR90 x 12
  • No. of starts
    1.0
  • d1 tol. 7e
    90.0
  • Lead
    12.0
  • p1
    12.0
Lead Screw TR30 x 12 2000.0 Steel

20153175

Price Range
£ 131.2638 - £ 78.7542

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    30.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw TR44 x 7 2000.0 Steel

20153427

Price Range
£ 343.74 - £ 206.244

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw TR44 x 14 2000.0 Steel

20153922

Price Range
£ 170.085 - £ 102.051

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    44.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw TR12 x 3 1500.0 316 Stainless Steel

20150167

Price Range
£ 73.338 - £ 44.0028

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR14 x 3 1000.0 316 Stainless Steel

20150228

Price Range
£ 65.4738 - £ 39.2802

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR12 x 3 1000.0 316 Stainless Steel

20150174

Price Range
£ 44.7984 - £ 26.877

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR12 x 3 3000.0 316 Stainless Steel

20150198

Price Range
£ 134.9052 - £ 80.9472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR16 x 4 3000.0 Steel

20151102

Price Range
£ 70.1556 - £ 42.0954

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR40 x 7 3000.0 316 Stainless Steel

20150686

Price Range
£ 1,144.2768 - £ 686.562

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw TR18 x 4 1500.0 Steel

20151133

Price Range
£ 47.073 - £ 28.2438

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR50 x 8 3000.0 316 Stainless Steel

20150723

Price Range
£ 1,761.0402 - £ 1,056.6282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw TR12 x 3 3000.0 Steel

20150976

Price Range
£ 49.623 - £ 29.7738

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR10 x 2 1500.0 Steel

20150860

Price Range
£ 26.2242 - £ 15.7386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR10 x 2 1000.0 Steel

20150884

Price Range
£ 14.8206 - £ 8.8944

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR120 x 16 3000.0 Steel

20150938

Price Range
£ 1,867.8138 - £ 1,120.6842

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR120 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    120.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw TR30 x 6 3000.0 316 Stainless Steel

20150556

Price Range
£ 649.4136 - £ 389.6502

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0