20754921
20754921
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 807.17 |
| 10 - 19 | £ 726.45 |
| 20 - 39 | £ 686.09 |
| 40 - 49 | £ 605.38 |
| 50 - 99 | £ 565.02 |
| 100 + | £ 484.30 |
| Thread Size | TR40 x 7.0 |
|---|---|
| No. of starts | 1.0 |
| Lead | 7.0 |
| p1 | 7.0 |
| d2 tol. 7e max | 36.375 |
| d3 tol. 7h max | 32.000 |
| l1 | 3000.0 |
| Lead angle | 3°31 |
| Pitch accuracy mm/300mm | 0.015 |
| Straightness mm/300mm | 1.5 |
| Weight kg | 23.94 |
| Material | 304 Stainless Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7221001000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue