20153502
20153502
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 592.7016 |
| 10 - 19 | £ 533.4294 |
| 20 - 39 | £ 503.7984 |
| 40 - 49 | £ 444.5262 |
| 50 - 99 | £ 414.8952 |
| 100 + | £ 355.623 |
| Thread Size | TR120 x 16 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 120.0 |
| Lead | 16.0 |
| p1 | 16.0 |
| d2 tol. 7e min | 111.25 |
| d2 tol. 7e max | 111.81 |
| d3 tol. 7h max | 102.00 |
| l1 | 1000.0 |
| Lead angle | 2°36' |
| Pitch accuracy mm/300mm | 0.2 |
| Straightness mm/300mm | 1.0 |
| Weight kg | 76.00 |
| Material | Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue