| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 1,933.9812 |
| 10 - 19 | £ 1,740.579 |
| 20 - 39 | £ 1,643.883 |
| 40 - 49 | £ 1,450.491 |
| 50 - 99 | £ 1,353.7848 |
| 100 + | £ 1,160.3928 |
| Thread Size | TR70 x 10 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 70.0 |
| Lead | 10.0 |
| p1 | 10.0 |
| d2 tol. 7e min | 64.425 |
| d2 tol. 7e max | 64.850 |
| d3 tol. 7h max | 59.000 |
| l1 | 2000.0 |
| Lead angle | 2°49‘ |
| Pitch accuracy mm/300mm | 0.05 |
| Straightness mm/300mm | 0.15 |
| Weight kg | 51.24 |
| Material | 316 Stainless Steel |
| Thread Direction | Left Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue