| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 147.1044 |
| 10 - 19 | £ 132.396 |
| 20 - 39 | £ 125.0418 |
| 40 - 49 | £ 110.3334 |
| 50 - 99 | £ 102.969 |
| 100 + | £ 88.2606 |
| Thread Size | TR12 x 3 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 12.0 |
| Lead | 3.0 |
| p1 | 3.0 |
| d2 tol. 7e min | 10.191 |
| d2 tol. 7e max | 10.415 |
| d3 tol. 7h max | 8.500 |
| l1 | 2000.0 |
| Lead angle | 5°17‘ |
| Pitch accuracy mm/300mm | 0.3 |
| Straightness mm/300mm | 0.5 |
| Weight kg | 1.30 |
| Material | 316 Stainless Steel |
| Thread Direction | Left Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue