20152840
20152840
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 1,176.7434 |
| 10 - 19 | £ 1,059.066 |
| 20 - 39 | £ 1,000.2324 |
| 40 - 49 | £ 882.555 |
| 50 - 99 | £ 823.7214 |
| 100 + | £ 706.044 |
| Thread Size | TR50 x 8 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 50.0 |
| Lead | 8.0 |
| p1 | 8.0 |
| d2 tol. 7e min | 45.468 |
| d2 tol. 7e max | 45.868 |
| d3 tol. 7h max | 41.000 |
| l1 | 2000.0 |
| Lead angle | 3°11‘ |
| Pitch accuracy mm/300mm | 0.015 |
| Straightness mm/300mm | 0.2 |
| Weight kg | 25.38 |
| Material | 316 Stainless Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue