20152413
20152413
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 302.6034 |
| 10 - 19 | £ 272.34 |
| 20 - 39 | £ 257.2134 |
| 40 - 49 | £ 226.95 |
| 50 - 99 | £ 211.8234 |
| 100 + | £ 181.56 |
| Thread Size | TR36 x 12 |
|---|---|
| No. of starts | 2.0 |
| d1 tol. 7e | 36.0 |
| Lead | 12.0 |
| p1 | 6.0 |
| d2 tol. 7e min | 32.547 |
| d2 tol. 7e max | 32.882 |
| d3 tol. 7h max | 29.000 |
| l1 | 3000.0 |
| Lead angle | 6°39‘ |
| Pitch accuracy mm/300mm | 0.2 |
| Straightness mm/300mm | 0.3 |
| Weight kg | 19.62 |
| Material | Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue