20152314
20152314
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 142.137 |
| 10 - 19 | £ 127.9284 |
| 20 - 39 | £ 120.819 |
| 40 - 49 | £ 106.6002 |
| 50 - 99 | £ 99.501 |
| 100 + | £ 85.2822 |
| Thread Size | TR24 x 10 |
|---|---|
| No. of starts | 2.0 |
| d1 tol. 7e | 24.0 |
| Lead | 10.0 |
| p1 | 5.0 |
| d2 tol. 7e min | 21.094 |
| d2 tol. 7e max | 21.394 |
| d3 tol. 7h max | 18.500 |
| l1 | 3000.0 |
| Lead angle | 8°31' |
| Pitch accuracy mm/300mm | 0.2 |
| Straightness mm/300mm | 0.3 |
| Weight kg | 8.34 |
| Material | Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue