20152246
20152246
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 869.499 |
| 10 - 19 | £ 782.5542 |
| 20 - 39 | £ 739.0716 |
| 40 - 49 | £ 652.1268 |
| 50 - 99 | £ 608.6544 |
| 100 + | £ 521.6994 |
| Thread Size | TR80 x 10 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 80.0 |
| Lead | 10.0 |
| p1 | 10.0 |
| d2 tol. 7e min | 74.425 |
| d2 tol. 7e max | 74.850 |
| d3 tol. 7h max | 69.000 |
| l1 | 1500.0 |
| Lead angle | 2°27‘ |
| Pitch accuracy mm/300mm | 0.1 |
| Straightness mm/300mm | 0.4 |
| Weight kg | 51.27 |
| Material | Steel |
| Thread Direction | Left Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue