20152109
20152109
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 116.5044 |
| 10 - 19 | £ 104.856 |
| 20 - 39 | £ 99.0318 |
| 40 - 49 | £ 87.3834 |
| 50 - 99 | £ 81.549 |
| 100 + | £ 69.9006 |
| Thread Size | TR28 x 10 |
|---|---|
| No. of starts | 2.0 |
| d1 tol. 7e | 28.0 |
| Lead | 10.0 |
| p1 | 5.0 |
| d2 tol. 7e min | 25.094 |
| d2 tol. 7e max | 25.394 |
| d3 tol. 7h max | 22.500 |
| l1 | 1500.0 |
| Lead angle | 7°12‘ |
| Pitch accuracy mm/300mm | 0.2 |
| Straightness mm/300mm | 0.3 |
| Weight kg | 5.85 |
| Material | Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue