20152031
20152031
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 57.2322 |
| 10 - 19 | £ 51.51 |
| 20 - 39 | £ 48.6438 |
| 40 - 49 | £ 42.9216 |
| 50 - 99 | £ 40.0656 |
| 100 + | £ 34.3434 |
| Thread Size | TR20 x 4 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 20.0 |
| Lead | 4.0 |
| p1 | 4.0 |
| d2 tol. 7e min | 17.640 |
| d2 tol. 7e max | 17.905 |
| d3 tol. 7h max | 15.500 |
| l1 | 1500.0 |
| Lead angle | 4°05‘ |
| Pitch accuracy mm/300mm | 0.05 |
| Straightness mm/300mm | 0.5 |
| Weight kg | 2.91 |
| Material | Steel |
| Thread Direction | Left Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue