20151843
20151843
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 958.1268 |
| 10 - 19 | £ 862.3182 |
| 20 - 39 | £ 814.4088 |
| 40 - 49 | £ 718.6002 |
| 50 - 99 | £ 670.6908 |
| 100 + | £ 574.872 |
| Thread Size | TR70 x 10 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 70.0 |
| Lead | 10.0 |
| p1 | 10.0 |
| d2 tol. 7e min | 64.425 |
| d2 tol. 7e max | 64.850 |
| d3 tol. 7h max | 59.000 |
| l1 | 3000.0 |
| Lead angle | 2°49‘ |
| Pitch accuracy mm/300mm | 0.1 |
| Straightness mm/300mm | 0.4 |
| Weight kg | 76.86 |
| Material | Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue