20151690
20151690
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 511.5402 |
| 10 - 19 | £ 460.3872 |
| 20 - 39 | £ 434.8056 |
| 40 - 49 | £ 383.6526 |
| 50 - 99 | £ 358.0812 |
| 100 + | £ 306.9282 |
| Thread Size | TR44 x 7 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 44.0 |
| Lead | 7.0 |
| p1 | 7.0 |
| d2 tol. 7e min | 40.020 |
| d2 tol. 7e max | 40.375 |
| d3 tol. 7h max | 36.000 |
| l1 | 3000.0 |
| Lead angle | 3°10‘ |
| Pitch accuracy mm/300mm | 0.08 |
| Straightness mm/300mm | 0.2 |
| Weight kg | 28.74 |
| Material | Steel |
| Thread Direction | Left Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue