20151393
20151393
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 55.947 |
| 10 - 19 | £ 50.3574 |
| 20 - 39 | £ 47.5524 |
| 40 - 49 | £ 41.9628 |
| 50 - 99 | £ 39.168 |
| 100 + | £ 33.5682 |
| Thread Size | TR26 x 5 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 26.0 |
| Lead | 5.0 |
| p1 | 5.0 |
| d2 tol. 7e min | 23.094 |
| d2 tol. 7e max | 23.394 |
| d3 tol. 7h max | 25.500 |
| l1 | 1000.0 |
| Lead angle | 3°55‘ |
| Pitch accuracy mm/300mm | 0.05 |
| Straightness mm/300mm | 0.2 |
| Weight kg | 3.32 |
| Material | Steel |
| Thread Direction | Left Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue