20151188
20151188
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 33.252 |
| 10 - 19 | £ 29.9268 |
| 20 - 39 | £ 28.2642 |
| 40 - 49 | £ 24.939 |
| 50 - 99 | £ 23.2764 |
| 100 + | £ 19.9512 |
| Thread Size | TR18 x 8 |
|---|---|
| No. of starts | 2.0 |
| d1 tol. 7e | 18.0 |
| Lead | 8.0 |
| p1 | 4.0 |
| d2 tol. 7e min | 15.608 |
| d2 tol. 7e max | 15.905 |
| d3 tol. 7h max | 13.500 |
| l1 | 1000.0 |
| Lead angle | 9°20' |
| Pitch accuracy mm/300mm | 0.1 |
| Straightness mm/300mm | 0.5 |
| Weight kg | 1.52 |
| Material | Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue